The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • NDN116A
    EAN
    3250614618949
    VPE
    12 pieces
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 1P 10kA/15kA D-16A 1M NDN116A

    Price
    £27.36
    / piece *
    £27.36
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    MCB 1P 10kA/15kA D-16A 1M

    NDN116A

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Locking inter­locking func­tions 2 product.page.accessories.products-available
    • Auxil­i­aries contact block 2 product.page.accessories.products-available
    • Shunt release 2 product.page.accessories.products-available
    • Under voltage coil 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Locking inter­locking func­tions
    • Auxil­i­aries contact block
    • Shunt release
    • Under voltage coil
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN176

      Locking wire for modular product

      £9.70  / piece*
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      £71.47  / piece*
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      £96.71  / piece*
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      £72.16  / piece*
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      £71.47  / piece*
    • MZ206

      Under voltage release 230V AC

      £72.16  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      16 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      15 kA
    • Rated current at -15°C
      19.79 A
    • Rated current at -10°C
      19.37 A
    • Rated current at -5°C
      18.95 A
    • Rated current at 0°C
      18.53 A
    • Rated current at 5°C
      18.11 A
    • Rated current at 10°C
      17.69 A
    • Rated current at 15°C
      17.26 A
    • Rated current at 20°C
      16.84 A
    • Rated current at 25°C
      16.42 A
    • Rated current at 30°C
      16 A
    • Rated current at 35°C
      15.51 A
    • Rated current at 40°C
      15.01 A
    • Rated current at 45°C
      14.52 A
    • Rated current at 50°C
      14.02 A
    • Rated current at 55°C
      13.53 A
    • Rated current at 60°C
      13.03 A
    • Rated current at 65°C
      12.54 A
    • Rated current at 70°C
      12.04 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      7.50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      15 kA
    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      D
    Capa­city
    • Number of modules
      1
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      2.62 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Width
      17.50 mm
    • Height
      83 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4,000

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration NDN116A
    PDF
    RoHS report NDN116A
    PDF

    Downloads

    • Product image

      Image NDN116A  | Hager UK

      Product Image NDN116A

    • GeneratedProductDatasheet

      Image Hager Product data sheet NDN116A  | Hager UK

      Hager Product data sheet NDN116A

      MCB 1P 10kA/15kA D-16A 1M

      PDF
    • ProductDataSheet

      Image UK_PD_TDS_TransformerMotorprotection.pdf  | Hager UK

      UK_PD_TDS_TransformerMotorprotection.pdf

      Technical data sheet recommending MCB's for single phase and three phase transformers.

      PDF
      204,90 kB
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-15  | Hager UK

      Declaration of conformity en-US 2026-07-15

      PDF
      274,42 kB
      Image UKCA Declaration of Conformity  | Hager UK

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HMD180T - MCB 1P 15kA D-80A 1.5M
      HMD180T
      MCB 1P 15kA D-80A 1.5M
      Price
      £112.18
      / piece *
      £112.18
      / piece *
    • 2
      HMC480T - MCB 4P 15kA C-80A 6M
      HMC480T
      MCB 4P 15kA C-80A 6M
      Price
      £632.25
      / piece *
      £632.25
      / piece *
    • 3
      HMC499T - MCB 4P 15kA C-125A 6M
      HMC499T
      MCB 4P 15kA C-125A 6M
      Price
      £838.98
      / piece *
      £838.98
      / piece *
    • 4
      HMC299T - MCB 2P 15kA C-125A 3M
      HMC299T
      MCB 2P 15kA C-125A 3M
      Price
      £379.13
      / piece *
      £379.13
      / piece *
    • 5
      HMD280T - MCB 2P 15kA D-80A 3M
      HMD280T
      MCB 2P 15kA D-80A 3M
      Price
      £355.57
      / piece *
      £355.57
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68