JK218BSF

JK218 Full Width Side Ext Box Plain
EAN
5015652252252
Quantity
1
Trade price*
£380.25 /prt.*
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Rated current
      • 250 A
  • Dimensions
    • Depth of installed product
      • 165.5 mm
    • Height of installed product
      • 1400 mm
    • Width of installed product
      • 465 mm
  • Cover, door
    • Type of door closing
      • Quarter turn lock
    • Door locking
      • without
    • Interlockable
      • No
  • Materials
    • Colour
      • beige
    • RAL colour
      • RAL 1001 - Beige
    • RAL colour number
      • 7035
    • Material
      • Steel
  • Equipment
    • Can be accessorized
      • No
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP2XC
    • Protection class
      • Protection class III
Documentations
Product data sheets for JK218BSF 67 KBPDFDownload
Commercial Distribution Catalogue 13 MBPDFDownload
More documentation
Tools and software
BIM models for JK218BSF 1 MB ZIPDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.