The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JK106BF
    EAN-Nr.
    5015652251576
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    125A 6 Way IP65 GRP TPN Board JK106BF

    Price
    £877.84
    / piece *
    £877.84
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A 6 Way IP65 GRP TPN Board

    JK106BF

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Distrib­utor assembly for device surface mounting 1 products available
    • Small equipped distri­bu­tion board 2 products available

    Complete your system

    • Distrib­utor assembly for device surface mounting
    • Small equipped distri­bu­tion board
    • JK11254D

      125A Direct Connect Incomer Kit

      £102.24  / piece*
    • JKD125MID

      125A Dual Multi Function MID Metered Incomer. Pulsed and Modbus. Side by Side.

      £2,823.39  / piece*
    • JKD125TMID

      125A Triple Multi Function MID Metered Incomer. Pulsed and Modbus. Side by Side

      £3,378.52  / piece*

    Technical characteristics

    Dimen­sions
    • Height
      800 mm
    • Width
      600 mm
    • Depth
      300 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      Barrel lock, Key lock
    • Impact resist­ance IK
      IK05
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Material
      Plastic
    Cover, door
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current
      125 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JK106BF
    PDF
    RoHS report JK106BF
    PDF

    Downloads

    • Product image

      Image JK106BF  | Hager

      Product Image JK106BF

    • Product datasheet

      Image Hager Product data sheet JK106BF  | Hager

      Hager Product data sheet JK106BF

      125A 6 Way IP65 GRP TPN Board

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • BIM Revit objects

      Image Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,11 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,10 MB
      Image Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 hosted-V2021  | Hager

      Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,11 MB
      Image Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 no hosted-V2021  | Hager

      Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,09 MB
    • Handbook

      Image JK1**BF/BD  | Hager

      JK1**BF/BD

      Handbook en-GB 2019-03-18

      PDF
      1,08 MB
    • Product data sheet

      Image Product data sheet en-GB 2018-02-05  | Hager

      Product data sheet en-GB 2018-02-05

      PDF
      1,31 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      158,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      152,88 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £160.87
      / piece *
      £160.87
      / piece *
    • 2
      JK132EG - JK1 32 Module DIN Rail Box Glazed
      JK132EG
      JK1 32 Module DIN Rail Box Glazed
      Price
      £284.14
      / piece *
      £284.14
      / piece *
    • 3
      JK104BDFG - JK104 32 Module Side DIN box Glazed
      JK104BDFG
      JK104 32 Module Side DIN box Glazed
      Price
      £294.78
      / piece *
      £294.78
      / piece *
    • 4
      JK132E - JK1 32 Module DIN Rail Box Plain
      JK132E
      JK1 32 Module DIN Rail Box Plain
      Price
      £284.14
      / piece *
      £284.14
      / piece *
    • 5
      JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
      JK104BD
      125A 4 Way IP65 Metal TPN Board Plain Door
      Price
      £736.71
      / piece *
      £736.71
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68