Switch h1000 4P 1000A HCE971H
EAN-Nr.
3250613363239
Packaging
1 piece
£4,399.30
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionleft
-
Number of poles4 P
-
Type of pole4 P
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
Power
-
Total power loss under IN186 W
Endurance
-
Electric endurance in number of cycles4500
-
Number of mechanical operations15000
Cover, door
-
InterlockableYes
Connection
-
Connection cross-sect. flexible conductor2x240mm²
-
Connection cross-sect. rigid cable2x240mm²
-
Type of connectionTerminal
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
Standards
-
Standard textIEC 60947-3
Use conditions
-
Operating temperature-25…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HCE971H
PDF7 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for HCE971H
Declaration
PDF316 KBEU Declaration of conformity for HCE971H
Declaration
PDF330 KB
More documentation