The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • Residual current circuit breakers (RCCB)
  • CEA680U
  • Circuit Protec­tion & Modular Switches

RCCB 3P+N 80A 100mA A CEA680U

EAN-Nr.
3250611624011
Packaging
1 piece
Price
£312.12
/ piece *
£312.12
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCCB 3P+N 80A 100mA A

CEA680U

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 2 products available
  • Phase separ­a­tion func­tions 1 products available
  • Mech­anic accessories for low-­voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 2 products available
  • Under voltage coil 1 products available

Complete your system

  • Locking inter­locking func­tions
  • Phase separ­a­tion func­tions
  • Mech­anic accessories for low-­voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    £9.58  / piece*
  • MZN176

    Locking wire for modular product

    £9.24  / piece*
  • MZN121

    1 set of 3 inter-pole barriers for MCB

    £45.14  / piece*
  • LZ060

    Heat dissipation insert

    £9.96  / piece*
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    £68.07  / piece*
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    £92.10  / piece*
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    £68.72  / piece*
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    £68.07  / piece*
  • MZ206

    Under voltage release 230V AC

    £68.72  / piece*

Technical characteristics

Archi­tec­ture
  • Type of pole
    3P+N
Elec­tric current
  • Rated current
    80 A
  • Rated residual oper­ating current Idn
    100 mA
  • Breaking and opening capa­city Idm
    1.25 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    10 kA
  • Rated current -25°C
    80 A
  • Rated current at -20°C
    80 A
  • Rated current -15°C
    80 A
  • Rated current -10°C
    80 A
  • Rated current -5°C
    80 A
  • Rated current at 0°C
    80 A
  • Rated current 5°C
    80 A
  • Rated current 10°C
    80 A
  • Rated current 15°C
    80 A
  • Rated current at 20°C
    80 A
  • Rated current 25°C
    80 A
  • Rated current 30°C
    80 A
  • Rated current 35°C
    80 A
  • Rated current at 40°C
    80 A
  • Rated current at 45°C
    80 A
  • Rated current at 50°C
    80 A
  • Rated current 55°C
    80 A
  • Rated current 60°C
    80 A
  • Rated current 65°C
    80 A
  • Rated current 70°C
    80 A
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    3.60 - 3.60 Nm
  • Nominal tight­ening torque down terminal
    3.60 - 3.60 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated impulse with­stand voltage Uimp IEC 60947-3
    6,000 V
  • Max. oper­ating voltage
    440 V
Frequency
  • Frequency
    50 - 60 Hz
Capa­city
  • Number of modules
    4
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of output with screws, for massive conductors
    1 - 50 mm²
  • Cross-sec­tion of output with screws, for flex­ible conductors
    1 - 35 mm²
Power
  • Total power loss under IN
    15.80 W
Use condi­tions
  • Max. Alti­tude
    2,000 m
  • Oper­ating temper­ature
    -25 - 70 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    20,000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    85 mm
  • Width
    72 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

RCCB 4P 40A 30mA A Class
PDF
23,23 MB
Hager REACH declaration CEA680U
PDF
Hager RoHS report CEA680U
PDF

Downloads

  • Product image

    Image CEA680U  | Hager

    Product Image CEA680U

  • Product datasheet

    Image Hager Product data sheet CEA680U  | Hager

    Hager Product data sheet CEA680U

    RCCB 3P+N 80A 100mA A

    PDF
  • Installation manual

    Image Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01  | Hager

    Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01

    PDF
    1,20 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-01-15

    PDF
    1,04 MB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-02-06

    PDF
    1,03 MB
More documentation

Discover our other products of this range

    5
  • 1
    CFA584U - RCCB 1P+N 100A 300mA A
    CFA584U
    RCCB 1P+N 100A 300mA A
    Price
    £306.21
    / piece *
    £306.21
    / piece *
  • 2
    CPA684D - RCCB 3P+N 100A 300mA A S
    CPA684D
    RCCB 3P+N 100A 300mA A S
  • 3
    CDB663E - RCCB 3P+N 63A 30mA B
    CDB663E
    RCCB 3P+N 63A 30mA B
    Price
    £950.55
    / piece *
    £950.55
    / piece *
  • 4
    CDB640E - RCCB 3P+N 40A 30mA B
    CDB640E
    RCCB 3P+N 40A 30mA B
    Price
    £950.55
    / piece *
    £950.55
    / piece *
  • 5
    CFA690 - RCCB 3P+N 125A 300mA A
    CFA690
    RCCB 3P+N 125A 300mA A
    Price
    £550.27
    / piece *
    £550.27
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68