The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers (RCCB)
    • CFA690
    EAN-Nr.
    3250611624400
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 3P+N 125A 300mA A CFA690

    Price
    £577.78
    / piece *
    £577.78
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 3P+N 125A 300mA A

    CFA690

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 2 products available
    • Phase separ­a­tion func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Auxil­i­aries contact block 2 products available
    • Shunt release 2 products available
    • Under voltage coil 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Auxil­i­aries contact block
    • Shunt release
    • Under voltage coil
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN176

      Locking wire for modular product

      £9.70  / piece*
    • MZN121

      1 set of 3 inter-pole barriers for MCB

      £47.40  / piece*
    • LZ060

      Heat dissipation insert

      £10.46  / piece*
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      £71.47  / piece*
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      £96.71  / piece*
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      £72.16  / piece*
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      £71.47  / piece*
    • MZ206

      Under voltage release 230V AC

      £72.16  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of poles
      4
    Elec­tric current
    • Rated current IN
      125 A
    • Rated residual oper­ating current Idn
      300 mA
    • Breaking and opening capa­city Idm
      1.25 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      10 kA
    • Rated current at -25°C
      125 A
    • Rated current at -20°C
      125 A
    • Rated current at -15°C
      125 A
    • Rated current at -10°C
      125 A
    • Rated current at -5°C
      125 A
    • Rated current at 0°C
      125 A
    • Rated current at 5°C
      125 A
    • Rated current at 10°C
      125 A
    • Rated current at 15°C
      125 A
    • Rated current at 20°C
      125 A
    • Rated current at 25°C
      125 A
    • Rated current at 30°C
      125 A
    • Rated current at 35°C
      125 A
    • Rated current at 40°C
      125 A
    • Rated current at 45°C
      120 A
    • Rated current at 50°C
      115 A
    • Rated current at 55°C
      110 A
    • Rated current at 60°C
      100 A
    • Rated current at 65°C
      95 A
    • Rated current at 70°C
      90 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque down terminal
      3.60 - 3.60 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated impulse with­stand voltage Uimp IEC 60947-3
      6,000 V
    • Max. oper­ating voltage
      456 V
    Frequency
    • Frequency
      50 - 60 Hz
    Capa­city
    • Number of modules
      4
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 50 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 50 mm²
    Power
    • Power dissip­a­tion at IN
      29.20 W
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Oper­ating temper­ature
      -25 - 40 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Dimen­sions
    • Height
      85 mm
    • Width
      72 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CFA690
    PDF
    RoHS report CFA690
    PDF

    Downloads

    • Product image

      Image CFA690  | Hager

      Product Image CFA690

    • Product datasheet

      Image Hager Product data sheet CFA690  | Hager

      Hager Product data sheet CFA690

      RCCB 3P+N 125A 300mA A

      PDF
    • Installation manual

      Image Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01  | Hager

      Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01

      PDF
      1,20 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      374,20 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CDB663E - RCCB 3P+N 63A 30mA B
      CDB663E
      RCCB 3P+N 63A 30mA B
      Price
      £998.08
      / piece *
      £998.08
      / piece *
    • 2
      CDB540E - RCCB Type B 1P+N 40A 30mA 230V 4M
      CDB540E
      RCCB 1P+N 40A 30mA B
      Price
      £347.59
      / piece *
      £347.59
      / piece *
    • 3
      CFA584U - RCCB 1P+N 100A 300mA A
      CFA584U
      RCCB 1P+N 100A 300mA A
      Price
      £321.52
      / piece *
      £321.52
      / piece *
    • 4
      CDB640E - RCCB 3P+N 40A 30mA Type B 10kA 230/400V AC 4 Modules
      CDB640E
      RCCB 3P+N 40A 30mA B
      Price
      £998.08
      / piece *
      £998.08
      / piece *
    • 5
      CDA263U - RCCB 1P+N 63A 30mA Type A 230V AC 6kA Inc 2 Modules
      CDA263U
      RCCB 2P 63A 30mA A Class
      Price
      £233.60
      / piece *
      £233.60
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68