The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers (RCCB)
    • CDF663U
    EAN-Nr.
    3250611624042
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 3P+N 63A 30mA F CDF663U

    Price
    £395.52
    / piece *
    £395.52
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 3P+N 63A 30mA F

    CDF663U

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 2 products available
    • Phase separ­a­tion func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Auxil­i­aries contact block 2 products available
    • Shunt release 2 products available
    • Under voltage coil 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Auxil­i­aries contact block
    • Shunt release
    • Under voltage coil
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN176

      Locking wire for modular product

      £9.70  / piece*
    • MZN121

      1 set of 3 inter-pole barriers for MCB

      £47.40  / piece*
    • LZ060

      Heat dissipation insert

      £10.46  / piece*
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      £71.47  / piece*
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      £96.71  / piece*
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      £72.16  / piece*
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      £71.47  / piece*
    • MZ206

      Under voltage release 230V AC

      £72.16  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current
      63 A
    • Rated residual oper­ating current Idn
      30 mA
    • Breaking and opening capa­city Idm
      1.25 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      10 kA
    • Rated current -25°C
      63 A
    • Rated current at -20°C
      63 A
    • Rated current -15°C
      63 A
    • Rated current -10°C
      63 A
    • Rated current -5°C
      63 A
    • Rated current at 0°C
      63 A
    • Rated current 5°C
      63 A
    • Rated current 10°C
      63 A
    • Rated current 15°C
      63 A
    • Rated current at 20°C
      63 A
    • Rated current 25°C
      63 A
    • Rated current 30°C
      63 A
    • Rated current 35°C
      63 A
    • Rated current at 40°C
      63 A
    • Rated current at 45°C
      63 A
    • Rated current at 50°C
      63 A
    • Rated current 55°C
      63 A
    • Rated current 60°C
      63 A
    • Rated current 65°C
      63 A
    • Rated current 70°C
      63 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque down terminal
      3.60 - 3.60 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated impulse with­stand voltage Uimp IEC 60947-3
      6,000 V
    • Max. oper­ating voltage
      440 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      4
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      F
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    Power
    • Total power loss under IN
      9.29 W
    Use condi­tions
    • Max. Alti­tude
      2,000 m
    • Oper­ating temper­ature
      -25 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      85 mm
    • Width
      72 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    Hager REACH declaration CDF663U
    PDF
    Hager RoHS report CDF663U
    PDF

    Downloads

    • Product image

      Image CDF663U  | Hager

      Product Image CDF663U

    • Product datasheet

      Image Hager Product data sheet CDF663U  | Hager

      Hager Product data sheet CDF663U

      RCCB 3P+N 63A 30mA F

      PDF
    • Installation manual

      Image Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01  | Hager

      Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01

      PDF
      1,20 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-01-15

      PDF
      1,04 MB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-02-06

      PDF
      1,03 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      CDB663E - RCCB 3P+N 63A 30mA B
      CDB663E
      RCCB 3P+N 63A 30mA B
      Price
      £998.08
      / piece *
      £998.08
      / piece *
    • 2
      CFA690 - RCCB 3P+N 125A 300mA A
      CFA690
      RCCB 3P+N 125A 300mA A
      Price
      £577.78
      / piece *
      £577.78
      / piece *
    • 3
      CFA584U - RCCB 1P+N 100A 300mA A
      CFA584U
      RCCB 1P+N 100A 300mA A
      Price
      £306.21
      / piece *
      £306.21
      / piece *
    • 4
      CDB640E - RCCB 3P+N 40A 30mA B
      CDB640E
      RCCB 3P+N 40A 30mA B
      Price
      £998.08
      / piece *
      £998.08
      / piece *
    • 5
      CDC690 - RCCB 3P+N 125A 30mA AC
      CDC690
      RCCB 3P+N 125A 30mA AC
      Price
      £630.25
      / piece *
      £630.25
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68