RCBO 1M 1P 10kA D-10A 30mA A • ADD410U | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
  • ADD410U
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

18th EditionTraining courses

Register today and lock in your 18th Edition BS 7671:2018 training.

View available courses

Catalogues& Brochures

Check out our range of product catalogues and brochures.

Explore

Most popular products

5
1
AEC432U - RCBO 1M 1P 10kA C-32A 100mA A
AEC432U
RCBO 1M 1P 10kA C-32A 100mA A
Price
£188.22
/ piece *
£188.22
/ piece *
2
ADC410U - RCBO 1M 1P 10kA C-10A 30mA  Type A
ADC410U
RCBO 1M 1P 10kA C-10A 30mA Type A
Price
£171.10
/ piece *
£171.10
/ piece *
3
ADC440U - RCBO 1M 1P 10kA C-40A 30mA  Type A
ADC440U
RCBO 1M 1P 10kA C-40A 30mA Type A
Price
£171.10
/ piece *
£171.10
/ piece *
4
ADC832F - RCBO 1P+N 4.5kA C-32A 30mA AC Class
ADC832F
RCBO 1P+N 4.5kA C-32A 30mA AC Class
Price
£198.82
/ piece *
£198.82
/ piece *
5
ACC416U - RCBO 1M 1P 10kA C-16A 10mA Type A
ACC416U
RCBO 1M 1P 10kA C-16A 10mA Type A
Price
£203.31
/ piece *
£203.31
/ piece *

RCBO 1M 1P 10kA D-10A 30mA A

ADD410U

ADD410U - RCBO 1M 1P 10kA D-10A 30mA A
  • Circuit Protec­tion & Modular Switches

RCBO 1M 1P 10kA D-10A 30mA A ADD410U

EAN-Nr.
3250611037224
Packaging
1 piece
Price
£230.69
/ piece *
£230.69
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 2 products available

Complete your system

  • Locking inter­locking func­tions
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    £9.58  / piece*
    Add to a list
    Add to a list
  • MZN176

    Locking wire for modular product

    £9.24  / piece*
    Add to a list
    Add to a list

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P
  • Curve
    D
Elec­tric current
  • Rated current
    10 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    13.30 A
  • Rated current at -20°C
    13 A
  • Rated current -15°C
    12.70 A
  • Rated current -10°C
    12.40 A
  • Rated current -5°C
    12.10 A
  • Rated current at 0°C
    11.80 A
  • Rated current 5°C
    11.50 A
  • Rated current 10°C
    11.20 A
  • Rated current 15°C
    10.90 A
  • Rated current at 20°C
    10.60 A
  • Rated current 25°C
    10.30 A
  • Rated current 30°C
    10 A
  • Rated current 35°C
    9.75 A
  • Rated current at 40°C
    9.50 A
  • Rated current at 50°C
    9 A
  • Rated current 55°C
    8.75 A
  • Rated current 60°C
    8.50 A
  • Min./max. threshold value of the AC thermal oper­a­tion
    1.13 - 1.45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    10 kA
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated oper­a­tional voltage Ue
    230 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    2.80 W
Frequency
  • Frequency
    50 - 60 Hz
Use condi­tions
  • Max. Alti­tude
    2,000 m
  • Oper­ating temper­ature
    -25 - 40 °C
  • Stor­age/trans­port temper­ature
    -40 - 70 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2,000
  • Number of mech­an­ical oper­a­tions
    10,000
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    115 mm
  • Width
    17.80 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP_Hager_HAGE-00739-V01.01-EN_08122022.pdf
PDF
351,86 kB
REACH declaration ADD410U (english)
PDF
103,10 kB
RoHS declaration ADD410U (english)
PDF
103,84 kB

Downloads

  • Product image

    Image ADD410U  | Hager

    Product Image ADD410U

  • Installation manual

    Image Installation manual en-GB 2020-06-23  | Hager

    Installation manual en-GB 2020-06-23

    PDF
    641,86 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-10-25

    PDF
    413,52 kB
More documentation

Discover our other products of this range

    5
  • 1
    VR440EV - 4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
    VR440EV
    4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
    Price
    £104.80
    / piece *
    £104.80
    / piece *
  • 2
    VR640EVSPD - 6 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO+Type 2 Surge Prot
    VR640EVSPD
    6 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO+Type 2 Surge Prot
    Price
    £144.40
    / piece *
    £144.40
    / piece *
  • 3
    ADA906U - RCBO 1P+N 6kA B-6A 30mA A Class
    ADA906U
    RCBO 1P+N 6kA B-6A 30mA A Class
    Price
    £187.51
    / piece *
    £187.51
    / piece *
  • 4
    ADA910U - RCBO 1P+N 6kA B-10A 30mA A Class
    ADA910U
    RCBO 1P+N 6kA B-10A 30mA A Class
    Price
    £187.51
    / piece *
    £187.51
    / piece *
  • 5
    ADA916U - RCBO 1P+N 6kA B-16A 30mA A Class
    ADA916U
    RCBO 1P+N 6kA B-16A 30mA A Class
    Price
    £187.51
    / piece *
    £187.51
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Policies and certificates
  • About us
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68