RCBO 1M 1P 10kA B-40A 30mA Type A • ADB440U | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            • See all the categories
            Account
            • Catalogue
            • Circuit Protec­tion & Modular Switches
            • Circuit Protec­tion
            • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
            • ADB440U
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            productsShow

            18th EditionTraining courses

            Register today and lock in your 18th Edition BS 7671:2018 training.

            View available courses

            Catalogues& Brochures

            Check out our range of product catalogues and brochures.

            Explore

            Most popular products

            5
            1
            AEC432U - RCBO 1M 1P 10kA C-32A 100mA A
            AEC432U
            RCBO 1M 1P 10kA C-32A 100mA A
            Price
            £188.22
            / piece *
            £188.22
            / piece *
            2
            ADC410U - RCBO 1M 1P 10kA C-10A 30mA  Type A
            ADC410U
            RCBO 1M 1P 10kA C-10A 30mA Type A
            Price
            £171.10
            / piece *
            £171.10
            / piece *
            3
            ADB410U - RCBO 1M 1P 10kA B-10A 30mA Type A
            ADB410U
            RCBO 1M 1P 10kA B-10A 30mA Type A
            Price
            £171.10
            / piece *
            £171.10
            / piece *
            4
            ADA316G - RCBO Electronic 1P 6kA B Curve -16A, 30mA Type A(AC & Pulsating DC Sensitive)1M
            ADA316G
            RCBO Electronic 1P 6kA B Curve -16A, 30mA Type A(AC & Pulsating DC Sensitive)1M
            Price
            £90.02
            / piece *
            £90.02
            / piece *
            5
            ADC916R - Bidirectional RCBO 1M 1P+N 6kA C-16A 30mA type A
            ADC916R
            Bidirectional RCBO 1M 1P+N 6kA C-16A 30mA type A
            Price
            £127.76
            / piece *
            £127.76
            / piece *
            ADB440U - RCBO 1M 1P 10kA B-40A 30mA Type A
            ADB440U - RCBO 1M 1P 10kA B-40A 30mA Type A

            RCBO 1M 1P 10kA B-40A 30mA Type A

            ADB440U

            ADB440U - RCBO 1M 1P 10kA B-40A 30mA Type A
            ADB440U - RCBO 1M 1P 10kA B-40A 30mA Type A
            • Circuit Protec­tion & Modular Switches

            RCBO 1M 1P 10kA B-40A 30mA Type A ADB440U

            EAN-Nr.
            3250611036906
            Packaging
            1 piece
            Price
            £171.10
            / piece *
            £171.10
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Complete your system

            Optional accessories

            • Locking inter­locking func­tions 2 products available

            Complete your system

            • Locking inter­locking func­tions
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              £9.58  / piece*
              Add to a list
              Add to a list
            • MZN176

              Locking wire for modular product

              £9.24  / piece*
              Add to a list
              Add to a list

            Technical characteristics

            Archi­tec­ture
            • Type of pole
              1P
            • Curve
              B
            Elec­tric current
            • Rated current
              40 A
            • Rated residual oper­ating current Idn
              30 mA
            • Rated current -25°C
              48.66 A
            • Rated current at -20°C
              47.88 A
            • Rated current -15°C
              47.09 A
            • Rated current -10°C
              46.30 A
            • Rated current -5°C
              45.51 A
            • Rated current at 0°C
              44.73 A
            • Rated current 5°C
              43.94 A
            • Rated current 10°C
              43.15 A
            • Rated current 15°C
              42.36 A
            • Rated current at 20°C
              41.58 A
            • Rated current 25°C
              40.79 A
            • Rated current 30°C
              40 A
            • Rated current 35°C
              39.15 A
            • Rated current at 40°C
              38.30 A
            • Rated current at 50°C
              36.60 A
            • Rated current 55°C
              35.75 A
            • Rated current 60°C
              34.90 A
            • Min./max. threshold value of the AC thermal oper­a­tion
              1.13 - 1.45 A
            Safety
            • Residual current type
              A
            • Ingress Protec­tion (IP) class
              IP20
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              10 kA
            Voltage
            • Rated insu­la­tion voltage Ui
              250 V
            • Rated impulse with­stand voltage Uimp
              4,000 V
            • Rated oper­a­tional voltage Ue
              230 - 240 V
            • Over­voltage category according to IEC 60947-1
              3
            Power
            • Total power loss under IN
              12.50 W
            Frequency
            • Frequency
              50 - 60 Hz
            Use condi­tions
            • Max. Alti­tude
              2,000 m
            • Class of energy limit­a­tion I²t
              3
            • Oper­ating temper­ature
              -25 - 40 °C
            • Stor­age/trans­port temper­ature
              -40 - 70 °C
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              2,000
            • Number of mech­an­ical oper­a­tions
              10,000
            Connec­tion
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1 - 10 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1 - 16 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1 - 16 mm²
            • Cross-sec­tion of input and output with screws, for massive conductors
              1 - 25 mm²
            Install­a­tion, mounting
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              bicon­nect
            Capa­city
            • Number of modules
              1
            Dimen­sions
            • Height
              115 mm
            • Width
              17.80 mm
            • Depth
              70 mm
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
            PDF
            2,24 MB
            REACH declaration ADB440U (english)
            PDF
            103,10 kB
            RoHS declaration ADB440U (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image ADB440U  | Hager

              Product Image ADB440U

            • Installation manual

              Image Installation manual en-GB 2020-06-23  | Hager

              Installation manual en-GB 2020-06-23

              PDF
              641,86 kB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2021-10-25

              PDF
              413,52 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              VR440EV - 4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
              VR440EV
              4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
              Price
              £104.80
              / piece *
              £104.80
              / piece *
            • 2
              VR640EVSPD - 6 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO+Type 2 Surge Prot
              VR640EVSPD
              6 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO+Type 2 Surge Prot
              Price
              £144.40
              / piece *
              £144.40
              / piece *
            • 3
              ADA906U - RCBO 1P+N 6kA B-6A 30mA A Class
              ADA906U
              RCBO 1P+N 6kA B-6A 30mA A Class
              Price
              £187.51
              / piece *
              £187.51
              / piece *
            • 4
              ADA910U - RCBO 1P+N 6kA B-10A 30mA A Class
              ADA910U
              RCBO 1P+N 6kA B-10A 30mA A Class
              Price
              £187.51
              / piece *
              £187.51
              / piece *
            • 5
              ADA916U - RCBO 1P+N 6kA B-16A 30mA A Class
              ADA916U
              RCBO 1P+N 6kA B-16A 30mA A Class
              Price
              £187.51
              / piece *
              £187.51
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career

            Newsletter

            Want to receive all the latest in Hager news and product launches?

            Fol­low us

            • Policies and certificates
            • About us
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68