Integro Flow Frame, 1-Gang with Labelling Field Chrome Matt Lacquered 918032568
EAN-Nr.
4011334311973
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Surface-mounted housing for flush-mounted switching device 6 products available -
Blind cover 7 products available -
Socket outlet 36 products available -
Box for built-in mounting in the wall/ceiling 5 products available -
Installation switch 28 products available -
Push-switch button 18 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs1
Materials
-
ColourChrome
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentChrome plated, Varnished
Dimensions
-
Height59.50 mm
-
Width59.50 mm
-
Depth9 mm
-
Number of units horizontal1
-
Number of units vertical1
Accessories
-
Has labelling fieldYes
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 918032568
Integro Flow Frame, 1-Gang with Labelling Field Chrome Matt Lacquered
PDF -
Declaration of conformity
Declaration of conformity International 2023-08-28
PDF313,82 kB
More documentation