The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 9182001
    EAN
    4011334053132
    Packaging
    200

    Contact protection box Ø 45 mm, flat, Integro module inserts, grey 9182001

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Contact protection box Ø 45 mm, flat, Integro module inserts, grey

    9182001

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimensions
    • Height
      45 mm
    • Width
      45 mm
    • Diameter
      45 mm
    • Depth
      22 mm
    Connection
    • Number of conduit inlets
      1
    Cable
    • Cable diameter
      12 mm
    Compatibility
    • Can be joined
      No
    Materials
    • Material
      Thermoplastic
    • Colour
      Grey
    Safety
    • Ingress Protection (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 9182001
    PDF
    RoHS report 9182001
    PDF

    Downloads

    • Image 9182001  | Hager

      Product Image 9182001

    • Product datasheet

      Image Hager Product data sheet 9182001  | Hager

      Hager Product data sheet 9182001

      Contact protection box Ø 45 mm, flat, Integro module inserts, grey

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-17

      PDF
      230,83 kB
      Image Declaration of conformity International 2021-11-24  | Hager

      Declaration of conformity International 2021-11-24

      Declaration of conformity International 2021-12-13

      PDF
      226,92 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group