Integro Flow/Pure, Surface-Mounted Spacer Ring Chrome Matt, Lacquered 918252568
EAN-Nr.
4011334286028
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 31 products available
Referenced by
Technical characteristics
Capacity
-
Number of modules1
Materials
-
ColourChrome
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentChrome plated, Untreated, Varnished
Dimensions
-
Height59.50 mm
-
Width59.50 mm
-
Depth10 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Accessories
-
With frame coverNo
Safety
-
Ingress Protection (IP) classIP20
-
Related Systemsintegro
-
Related Seriesintegro flow
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation