Integro Inserts-British Standard Socket with Earthing Contact, Anthracite Matt 962622505
Also available in
Product colour - Anthracite
Complete your system
Must-have accessories
See All (6)Compatible products
-
Referenced by 44 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN13 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Built-in depth flush-mounted boxes20 mm
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeBuilt in installation, Screw mounting
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 962622505
Integro Inserts-British Standard Socket with Earthing Contact, Anthracite Matt
PDF -
Declaration of conformity
Declaration of conformity International 2021-12-15
Declaration of conformity International 2021-12-21
PDF217,66 kB
EU Declaration of Conformity
dc26-1256
PDF357,53 kB
More documentation