Integro Flow Frame, 3-Gang Black Glossy 918192510
EAN-Nr.
4011334338208
Packaging
2 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Installation switch 28 products available -
Push-switch button 18 products available -
Venetian blind switch/-push button 7 products available -
Socket outlet 35 products available
Compatible products
-
Referenced by 5 products available
Complete your system
Referenced by
Technical characteristics
Capacity
-
Number of gangs3
Materials
-
ColourBlack
-
RAL code9005
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height59.50 mm
-
Width178.50 mm
-
Depth9 mm
-
Number of units horizontal3
-
Number of units vertical3
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 918192510
Integro Flow Frame, 3-Gang Black Glossy
PDF -
Declaration of conformity
Declaration of conformity International 2023-08-28
PDF313,82 kB
More documentation