The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 845162568
    EAN
    4011334318613
    Packaging
    200

    Blind Plug Chrome Matt Lacquered (Integro Flow/Pure) 845162568

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blind Plug Chrome Matt Lacquered (Integro Flow/Pure)

    845162568

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Materials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated, Varnished
    Dimensions
    • Height
      55.50 mm
    • Width
      55.50 mm
    • Depth
      22.50 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    Connectivity
    • Mounting type
      Screw mounting
    Identification
    • Assembly arrangement
      Central cover plate
    • Related Systems
      integro

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 845162568
    PDF
    RoHS report 845162568
    PDF

    Downloads

    • Image 845162568  | Hager

      Product Image 845162568

    • Product datasheet

      Image Hager Product data sheet 845162568  | Hager

      Hager Product data sheet 845162568

      Blind Plug Chrome Matt Lacquered (Integro Flow/Pure)

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1265

      PDF
      434,99 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group