Control push-button, NO contact, red lens, Integro - Design Flow/Pure, grey gl 937722507
EAN-Nr.
4011334240297
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See all (12)Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 45 products available
Mandatory accessories
Complete your system
Referenced by
Technical characteristics
Electric current
-
Switching current10 A
-
Momentary contact current10 A
Voltage
-
Rated voltage250 V
Architecture
-
Control/operation elementSingle rocker
-
Number of poles1
Materials
-
ColourGrey
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
-
TransparentNo
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Depth24.10 mm
-
Built-in depth flush-mounted boxes13 mm
Controls and indicators
-
Number of buttons1
-
Type of push buttonSingle push button
-
With feedback signal contactNo
Safety
-
Ingress Protection (IP) classIP44
Accessories
-
Has labelling fieldNo
-
Related Systemsintegro
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 937722507
Control push-button, NO contact, red lens, Integro - Design Flow/Pure, grey gl
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-12-17
PDF273,46 kB
Declaration of conformity International 2021-11-19
Declaration of conformity International 2021-12-13
PDF269,32 kB
More documentation