The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 9455705
    EAN-Nr.
    4011334235965
    Packaging
    10 Pieces

    Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang Black Glossy 9455705

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang Black Glossy

    9455705

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Insert for communication technology 2 products available
    • Cover frame for domestic switching devices 3 products available

    Complete your system

    • Insert for communication technology
    • Cover frame for domestic switching devices
    • 1993

      S-Video module, com-tech, p. white/black

      €0.00  / *
    • 1992

      Cinch module video, com-tech, p. white/yellow

      €0.00  / *
    • 918262510

      Integro Flow Frame, 2-Gang Black Glossy

      €0.00  / *
    • 918272510

      Integro Flow Frame, 1-Gang Black Glossy

      €0.00  / *
    • 918192510

      Integro Flow Frame, 3-Gang Black Glossy

      €0.00  / *

    Technical characteristics

    Capacity
    • Number of modules
      1
    Connection
    • Number of connections
      1
    Connectivity
    • Mounting type
      Screw mounting
    Dimensions
    • Height
      55.50 mm
    • Width
      55.50 mm
    • Depth
      27 mm
    Materials
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Material
      Thermoplastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 9455705
    PDF
    RoHS report 9455705
    PDF

    Downloads

    • Image 9455705  | Hager

      Product Image 9455705

    • Product datasheet

      Image Hager Product data sheet 9455705  | Hager

      Hager Product data sheet 9455705

      Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang Black Glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1167

      PDF
      365,61 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group