Plug w.out earth. cont. NL, cont. prot., screw term, Int. ins., black matt 9619405
EAN-Nr.
4011334056225
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See all (6)Compatible products
-
Referenced by 44 products available
Mandatory accessories
Referenced by
Technical characteristics
Electric current
-
Rated current16 A
Voltage
-
Rated voltage250 V
-
Nominal voltage250 - 250 V
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourBlack
-
RAL code9005, 9011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Built-in depth flush-mounted boxes32 mm
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeBuilt in installation, Screw mounting
Equipment
-
Connector/plug type socket outletWithout protective contact
-
Rotated central insertNo
-
With hinged lidNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
-
Related Systemsintegro
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation