Integro Flow, Surface-Mounted Spacer Ring Black Glossy 918252510
EAN-Nr.
4011334336136
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 33 products available
Referenced by
Technical characteristics
Capacity
-
Number of modules1
Materials
-
ColourBlack
-
RAL code9005
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height59.50 mm
-
Width59.50 mm
-
Depth10 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Accessories
-
With frame coverNo
Safety
-
Ingress Protection (IP) classIP20
-
Related Systemsintegro
-
Related Seriesintegro flow
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 918252510
Integro Flow, Surface-Mounted Spacer Ring Black Glossy
PDF -
Declaration of conformity
Declaration of conformity International 2023-08-28
PDF313,82 kB
More documentation