contact protection box Ø 58 mm for clamp fastening, Integro module inserts, grey 81837
EAN-Nr.
4011334165477
Packaging
200 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Accessories/spare parts for mounting junction boxes/cases on the wall 3 products available
Compatible products
-
Referenced by 39 products available
Complete your system
Referenced by
Technical characteristics
Dimensions
-
Height58 mm
-
Width58 mm
-
Diameter58 mm
-
Depth35 mm
Connection
-
Number of conduit inlets1
Cable
-
Cable diameter12 mm
Compatibility
-
Can be joinedNo
Materials
-
MaterialThermoplastic
-
ColourGrey
Safety
-
Ingress Protection (IP) classIP20
Downloads
-
Product datasheet
Hager Product data sheet 81837
contact protection box Ø 58 mm for clamp fastening, Integro module inserts, grey
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-12-17
PDF230,83 kB
Declaration of conformity International 2021-11-24
Declaration of conformity International 2021-12-13
PDF226,92 kB
More documentation