The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 81836

Fixing clamping ring, Integro module inserts, grey 81836

EAN-Nr.
4011334165453
Packaging
200 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Fixing clamping ring, Integro module inserts, grey

81836

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
81837
81837
contact protection box Ø 58 mm for clamp fastening, Integro module inserts, grey
Add to a list
Add to a list

Compatible products

  • Referenced by 1 products available

Referenced by

  • 81837

    contact protection box Ø 58 mm for clamp fastening, Integro module inserts, grey

    0.00 €  / *

Technical characteristics

Materials
  • Colour
    Grey
Dimensions
  • Height
    57.40 mm
  • Width
    57.40 mm
  • Depth
    16 mm

Downloads

  • Image 81836  | Hager

    Product Image 81836

  • Product datasheet

    Image Hager Product data sheet 81836  | Hager

    Hager Product data sheet 81836

    Fixing clamping ring, Integro module inserts, grey

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-17

    PDF
    230,83 kB
    Image Declaration of conformity International 2021-11-24  | Hager

    Declaration of conformity International 2021-11-24

    Declaration of conformity International 2021-12-13

    PDF
    226,92 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group