Push-button insert for hotel card switch cover, Module inserts 505201

EAN
4011334288992
Packaging
10 PCEs

Technical properties

Architecture
  • Type of control unit
    Hotel card
  • Number of keys
    0
Configuration
  • Switch mode
    1 NO, 1 NC, separate input terminals
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Momentary-contact current
    2 A
Dimensions
  • Depth
    41 mm
  • Insertion depth
    31.2 mm
  • Height
    71 mm
  • Width
    71 mm
Materials
  • Material
    Plastic/metal
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60669-1
  • Connection terminals
    according to VDE 0632-1
  • Type of connection
    with plug-in terminals
Equipment
  • Quantity of NC contacts
    1
  • Quantity of NO contacts
    1
  • Lighting
    can be illuminated using neon and glow lamp unit with N-terminal, for lighting and monitoring circuit
Use cases
  • Application
    Light control, Hotel application
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Application, usage
    Light control
  • Main design line
    Light control