Switch push button for hotelcard • 505102 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • switching
  • Push button insert for Hotel­Card
  • 505102

Push-button insert for hotel card switch cover, Module inserts

505102

  • Wiring accessories and Building auto­ma­tion

Push-button insert for hotel card switch cover, Module inserts 505102

EAN
4011334288978
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    Hotel card
  • Number of keys
    0
Config­ur­a­tion
  • Switch mode
    Normally open contact
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    2 A
Dimen­sions
  • Depth
    41 mm
  • Inser­tion depth
    31.2 mm
  • Height
    71 mm
  • Width
    71 mm
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with plug-in terminals
Equip­ment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    1
  • Lighting
    for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Light control ; Hotel applic­a­tion
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Light control

Downloads

  • Product image

    Image 505102  | Hager Africa

    Product Image 505102

  • Declaration of conformity

    Image EU Declaration of conformity for 505102  | Hager Africa

    EU Declaration of conformity for 505102

    EU Declaration of Conformity

    PDF
    334 KB
    Image EU Declaration of conformity for 505102  | Hager Africa

    EU Declaration of conformity for 505102

    Declaration

    PDF
    165 KB
  • PEP document

    Image Product environmental profile for 505102  | Hager Africa

    Product environmental profile for 505102

    PDF
    418 KB
  • RoHS report

    Image Pollutant guidelines for 505102  | Hager Africa

    Pollutant guidelines for 505102

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 505102  | Hager Africa

    Pollutant guidelines for 505102

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    5051 - Push-button insert for hotel card switch cover 10 A, NO contact, Module inserts
    5051
    Push-button insert for hotel card switch cover 10 A, NO contact, Module inserts
  • 2
    5056 - Push-butt. insert f. hotel card sw. cov. 10A, change-ov. cont., NC/NO cont.
    5056
    Push-butt. insert f. hotel card sw. cov. 10A, change-ov. cont., NC/NO cont.
  • 3
    505101 - Push-button insert f. hotel card switch cover 10 A, NO cont. w. 2 signal cont.
    505101
    Push-button insert f. hotel card switch cover 10 A, NO cont. w. 2 signal cont.
  • 4
    505103 - Push-button insert for hotel card switch cover, Module inserts
    505103
    Push-button insert for hotel card switch cover, Module inserts
  • 5
    505201 - Push-button insert for hotel card switch cover, Module inserts
    505201
    Push-button insert for hotel card switch cover, Module inserts

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group