Push-button insert for hotel card switch cover 10 A, NO contact, Module inserts 5051

EAN
4011334237709
Packaging
10 PCEs

Technical properties

Architecture
  • Type of control unit
    Hotel card
  • Number of keys
    0
Configuration
  • Switch mode
    Normally open contact
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Momentary-contact current
    10 A
Dimensions
  • Depth
    41 mm
  • Insertion depth
    31.2 mm
  • Height
    71 mm
  • Width
    71 mm
Materials
  • Material
    Plastic/metal
Connection
  • Type of connection
    with plug-in terminals
Equipment
  • Lighting
    for lighting and monitoring circuit, can be illuminated using neon and glow lamp unit with N-terminal
Use cases
  • Application
    Light control
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Application, usage
    Light control
  • Main design line
    Light control
Instructions
  • Information text
    For neon and incandescent lamp units with N-terminal, see module insert accessories. More versions available on request. ; Neon and glow lamp units with N-terminal see module inserts accessories.