PB insert for hotel card switch 2A, NO • 505103 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker - Light controls
          • switching
          • Push button insert for Hotel­Card
          • 505103
          Image  505103 of the product Hager Africa | Hager Africa
          Image  505103 of the product Hager Africa | Hager Africa

          Push-button insert for hotel card switch cover, Module inserts

          505103

          Image  505103 of the product Hager Africa | Hager Africa
          Image  505103 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Push-button insert for hotel card switch cover, Module inserts 505103

          EAN
          4011334288985
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of control unit
            Hotel card
          • Number of keys
            0
          Config­ur­a­tion
          • Switch mode
            NO, with 2 separate signalling contacts
          • Anti­bac­terial treat­ment
            No
          Compat­ib­ility
          • IFTTT support avail­able
            No
          Main elec­trical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          Elec­tric current
          • Moment­ary-­con­tact current
            2 A
          Dimen­sions
          • Depth
            41 mm
          • Inser­tion depth
            31.2 mm
          • Height
            71 mm
          • Width
            71 mm
          Install­a­tion, mounting
          • Install­a­tion mode
            with spreader claws
          Connec­tion
          • Connec­tion terminals
            according to IEC 60669-1
          • Connec­tion terminals
            according to VDE 0632-1
          • Type of connec­tion
            with plug-in terminals
          Equip­ment
          • Quantity of NC contacts
            0
          • Quantity of NO contacts
            1
          • Lighting
            for lighting and monit­oring circuit ; can be illu­min­ated using neon and glow lamp unit with N-ter­minal
          Use cases
          • Applic­a­tion
            Light control ; Hotel applic­a­tion
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Light control
          • Main design line
            Light control

          Downloads

          • Product image

            Image 505103  | Hager Africa

            Product Image 505103

          • Declaration of conformity

            Image EU Declaration of conformity for 505103  | Hager Africa

            EU Declaration of conformity for 505103

            Declaration

            PDF
            165 KB
            Image EU Declaration of conformity for 505103  | Hager Africa

            EU Declaration of conformity for 505103

            EU Declaration of Conformity

            PDF
            334 KB
          • PEP document

            Image Product environmental profile for 505103  | Hager Africa

            Product environmental profile for 505103

            PDF
            418 KB
          • RoHS report

            Image Pollutant guidelines for 505103  | Hager Africa

            Pollutant guidelines for 505103

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 505103  | Hager Africa

            Pollutant guidelines for 505103

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            5051 - Push-button insert for hotel card switch cover 10 A, NO contact, Module inserts
            5051
            Push-button insert for hotel card switch cover 10 A, NO contact, Module inserts
          • 2
            5056 - Push-butt. insert f. hotel card sw. cov. 10A, change-ov. cont., NC/NO cont.
            5056
            Push-butt. insert f. hotel card sw. cov. 10A, change-ov. cont., NC/NO cont.
          • 3
            505101 - Push-button insert f. hotel card switch cover 10 A, NO cont. w. 2 signal cont.
            505101
            Push-button insert f. hotel card switch cover 10 A, NO cont. w. 2 signal cont.
          • 4
            505102 - Push-button insert for hotel card switch cover, Module inserts
            505102
            Push-button insert for hotel card switch cover, Module inserts
          • 5
            505201 - Push-button insert for hotel card switch cover, Module inserts
            505201
            Push-button insert for hotel card switch cover, Module inserts

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group