Push-butt. insert f. hotel card sw. cov. 10A, change-ov. cont., NC/NO cont. 5056
EAN
4011334237716
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitHotel card
-
Number of keys0
Configuration
-
Switch modechange-over contact, usable as NC or NO
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Momentary-contact current10 A
Dimensions
-
Depth41 mm
-
Insertion depth31.2 mm
-
Height71 mm
-
Width71 mm
Connection
-
Type of connectionwith plug-in terminals
Equipment
-
Lightingcan be illuminated using neon and glow lamp unit with N-terminal ; for lighting and monitoring circuit
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textFor neon and incandescent lamp units with N-terminal, see module insert accessories. More versions available on request. ; Neon and glow lamp units with N-terminal see module inserts accessories.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 5056
Declaration
PDF165 KBEU Declaration of conformity for 5056
EU Declaration of Conformity
PDF334 KB -
ProductEnvironmentProfile
Product environmental profile for 5056
PDF418 KB -
ProductROHS
Pollutant guidelines for 5056
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 5056
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation