Push-button insert f. hotel card switch cover 10 A, NO cont. w. 2 signal cont. 505101
EAN
4011334237723
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitHotel card
-
Number of keys0
Configuration
-
Switch modeNO, with 2 separate signalling contacts
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Momentary-contact current10 A
Dimensions
-
Depth41 mm
-
Insertion depth31.2 mm
-
Height71 mm
-
Width71 mm
Connection
-
Type of connectionwith plug-in terminals
Equipment
-
Lightingfor lighting and monitoring circuit ; can be illuminated using neon and glow lamp unit with N-terminal
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textNeon and glow lamp units with N-terminal see module inserts accessories. ; For neon and incandescent lamp units with N-terminal, see module insert accessories. More versions available on request.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 505101
Declaration
PDF165 KBEU Declaration of conformity for 505101
EU Declaration of Conformity
PDF334 KB -
ProductEnvironmentProfile
Product environmental profile for 505101
PDF418 KB -
ProductROHS
Pollutant guidelines for 505101
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 505101
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation