GLOW LAMP UNIT 6 V • 1676 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker - Light controls
          • switching
          • Glow and neon lamp units
          • 1676
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          1
          1
          1676 - Glow lamp unit N-terminal, light control, brown
          1676
          Glow lamp unit N-terminal, light control, brown
          Image  1676 of the product Hager Africa | Hager Africa
          Image  1676 of the product Hager Africa | Hager Africa

          Glow lamp unit N-terminal, light control, brown

          1676

          Image  1676 of the product Hager Africa | Hager Africa
          Image  1676 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Glow lamp unit N-terminal, light control, brown 1676

          EAN
          4011334293316
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Controls and indic­ators
          • Rocker switch/rocker push-button
            for change-over­/in­ter­me­diate switch and on/off switch, 2-pole, 10 AX ; for rocker push-but­tons and multiple rockers push-but­tons, except order no. 503404, 503808
          Main elec­trical features
          • Rated current
            35 mA
          Mater­ials
          • Colour inde­pendent of design lines
            brown
          Equip­ment
          • Lighting
            for lighting and monit­oring circuit
          • Combin­a­tion rocker switches/rocker push-but­tons
            for series switch illu­min­ated
          Use cases
          • Applic­a­tion
            Light control
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Surface-­mounted wet-­room install­a­tion ; Light control
          • Main design line
            Light control
          • Secondary design line(s)
            Light control ; ACCESSORIES
          Instruc­tions
          • Special note text
            Refer to the over­view for the matching flush-­mounted inserts. ; these marked articles (see symbol) are only suit­able for the water­-­pro­tected flush-­mounted install­a­tion IP44 in conjunc­tion with the corres­ponding seal, frame and contact protec­tion box (imprint "IP44").

          Downloads

          • Product image

            Image 1676  | Hager Africa

            Product Image 1676

          • ProductROHS

            Image Pollutant guidelines for 1676  | Hager Africa

            Pollutant guidelines for 1676

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 1676  | Hager Africa

            Pollutant guidelines for 1676

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            1600 - Neon lamp unit for on/off switch 3pole, light control, clear, trans.
            1600
            Neon lamp unit for on/off switch 3pole, light control, clear, trans.
          • 2
            1675 - Neon lamp unit N terminal, light control, grey
            1675
            Neon lamp unit N terminal, light control, grey
          • 3
            160002 - Neon lamp unit for switches/push-buttons, light control, grey
            160002
            Neon lamp unit for switches/push-buttons, light control, grey
          • 4
            167504 - Neon lamp unit N terminal, light control, orange
            167504
            Neon lamp unit N terminal, light control, orange
          • 5
            167601 - Glow lamp unit N-terminal, light control, green
            167601
            Glow lamp unit N-terminal, light control, green

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group