Glow lamp unit N-terminal, light control, green 167601
EAN
4011334293323
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch and on/off switch, 2-pole, 10 AX ; for rocker push-buttons and multiple rockers push-buttons, except order no. 503404, 503808
Main electrical features
-
Rated current35 mA
Dimensions
-
Insertion depth13 mm
Materials
-
Colour independent of design linesgreen
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor series switch illuminated
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageSurface-mounted wet-room installation ; Light control
-
Main design lineLight control
-
Secondary design line(s)Light control ; ACCESSORIES
Instructions
-
Special note textRefer to the overview for the matching flush-mounted inserts. ; these marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
Downloads
More documentation