Neon lamp unit N terminal, light control, orange 160514
EAN
4011334303923
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor pullcord switch
Main electrical features
-
Rated current0.4 mA
Materials
-
Colour independent of design linesorange
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor series switch illuminated
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Secondary design line(s)Light control ; ACCESSORIES
Instructions
-
Special note textRefer to the overview for the matching flush-mounted inserts.
-
Information textWhen several neon lamp units are used, the lamp current may result in malfunctioning of the relay/pulse relay. Remedy: Carry along a neutral conductor or connect a capacitor 230 V (1 µF per 10 mA neon lamp current) in parallel with the coil.