Neon lamp unit for switches/push-buttons, light control, grey 160002
EAN
4011334219286
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor on/off switch, 2-pole, 16 AX
Main electrical features
-
Rated current0.9 mA
Materials
-
Colour independent of design linesGrey
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor rockers switches double change-over ; for rockers push-buttons double change-over
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageLight control
-
Main design lineLight control
-
Secondary design line(s)Light control ; ACCESSORIES
Instructions
-
Special note textRefer to the overview for the matching flush-mounted inserts.
-
Information textWhen several neon lamp units are used, the lamp current may result in malfunctioning of the relay/pulse relay. Remedy: Switch a capacitor 230 V (1 µF per 10 mA neon lamp current) in parallel with the coil.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 160002
Declaration
PDF155 KBEU Declaration of conformity for 160002
EU Declaration of Conformity
PDF322 KB -
ProductROHS
Pollutant guidelines for 160002
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 160002
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation