![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Neon lamp unit N terminal, light control, orange 167504
EAN
4011334282747
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor rocker push-buttons and multiple rockers push-buttons, except order no. 503404, 503808, for change-over/intermediate switch and on/off switch, 2-pole, 10 AX
Main electrical features
-
Rated current0.4 mA
Dimensions
-
Insertion depth13 mm
Materials
-
Colour independent of design linesorange
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor series switch illuminated
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Main design lineLight control
-
Secondary design line(s)Light control, ACCESSORIES
Instructions
-
Special note textRefer to the overview for the matching flush-mounted inserts. ; these marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
-
Information textWhen several neon lamp units are used, the lamp current may result in malfunctioning of the relay/pulse relay. Remedy: Carry along a neutral conductor or connect a capacitor 230 V (1 µF per 10 mA neon lamp current) in parallel with the coil.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 167504
EU Declaration of Conformity
PDF334 KBEU Declaration of conformity for 167504
Declaration
PDF165 KBEU Declaration of conformity for 167504
Declaration
PDF152 KBEU Declaration of conformity for 167504
Declaration
PDF155 KB -
ProductROHS
Pollutant guidelines for 167504
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 167504
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation