Centre plate imprint f. push-button f. hotel card, redlens, S.1, white glossy 16408982
EAN
4011334280644
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor push-button for hotel card
Dimensions
-
Card widthmax. 54 mm
-
Card thickness0.5…1.4 mm
Materials
-
Colour of design linewhite
-
Colourwhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control ; Hotel application
Use
-
Differentiation characteristic 2 - Saleswith red lens
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
Instructions
-
Information textOther imprint on request!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 16408982
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)
PDF905 KBInstruction manuals for 16408982
Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)
PDF730 KBInstruction manuals for 16408982
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)
PDF785 KB -
ProductECDeclaration
EU Declaration of conformity for 16408982
Declaration of conformity International 2021-07-28
PDF192 KBEU Declaration of conformity for 16408982
Declaration of Conformity
PDF335 KBEU Declaration of conformity for 16408982
Declaration of Conformity
PDF307 KB -
ProductROHS
Pollutant guidelines for 16408982
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16408982
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation