Plate gallery 3 gang vertical 71mm mirror glass material WXP5043
EAN
3250617194334
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Control element/cover plate for domestic switching devices 27 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourSilver
-
RAL code5008
-
Surface finishGlossy
-
MaterialGlass, Polycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height229.70 mm
-
Width92 mm
-
Depth9.30 mm
-
Number of units horizontal1
-
Number of units vertical3
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation