The Hager Gallery 3-gang vertical plate, 71 mm spacing, in Midnight Glass, gives a sleek finish for switches or sockets. Jet black (RAL 9005) glossy glass/PC front offers premium style with IK05 impact resistance. At 229.7 x 92 x 9.3 mm, it mounts vertically and suits indoor use (IP21). Ideal for refined residential or light commercial interiors.
EAN
3250617197274
Packaging
1 Piece
Gallery Plate 1-gang Stainless Steel Brushed Matt, IP21 IK05, Horizontal WXP4143
Also available in
Product colour - Jet black
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 22 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishGlossy
-
MaterialGlass, Polycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height229.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4143
Plate gallery 3 gang vertical 71mm midnight glass material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation