The Hager Gallery 2-gang vertical plate (57 mm) in midnight glass delivers a sleek, glossy jet black (RAL 9005) finish for switches or sockets. Made from glass and robust PC, it offers IK05 impact resistance and IP21 protection for indoor use. Slim at 9.3 mm (144.7 × 92 mm), it ensures a refined, durable façade for modern interiors. Ideal for vertical mounting within the Gallery range.
EAN
3250617197243
Packaging
1 Piece
Gallery plate 4 modules 57mm Midnight Glass Jet Black Glossy IP21 IK05 WXP4122
Also available in
Product colour - Jet black
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 22 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishGlossy
-
MaterialGlass, Polycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height144.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4122
Plate gallery 2 gang vertical 57mm midnight glass material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation