The Hager Gallery 2-gang vertical plate (57 mm spacing) in glossy mirror-glass silver delivers a sleek, premium finish for switches or sockets. Built from glass and durable polycarbonate, it offers IK05 impact resistance and IP21 indoor protection. Its slim 9.3 mm profile (144.7 x 92 mm) saves space and cleans easily. Ideal for modern residential or light commercial interiors; vertical mounting.
EAN
3250617194303
Packaging
1 Piece
Gallery plate 4-mod 57mm Mirror Glass Silver Glossy IP21 IK05 Horizontal WXP5022
Also available in
Material
Product colour - Silver
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 22 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourSilver
-
RAL code5008
-
Surface finishGlossy
-
MaterialGlass, Polycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height144.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP5022
Plate gallery 2 gang vertical 57mm mirror glass material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation