The Hager Gallery 2-gang vertical 71 mm mirror glass plate provides a sleek finish for switches or sockets. Made from glossy glass in silver (RAL 5008), it measures 158.7 x 92 x 9.3 mm for a slim, elegant look. Rated IP21 and IK05, it suits indoor areas with basic moisture and impact protection. Ideal for vertical installations, it complements modern interiors while ensuring durable, clean edging.
EAN
3250617194327
Packaging
1 Piece
Gallery Plate 3-gang Vertical 71mm Mirror Glass Silver Glossy IP21 IK05 WXP5042
Also available in
Material
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 22 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourSilver
-
RAL code5008
-
Surface finishGlossy
-
MaterialGlass
-
TreatmentUntreated
Dimensions
-
Height158.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP5042
Plate gallery 2 gang vertical 71mm mirror glass material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation