MCB 3P 6kA C-32A 3M MSN332
EAN
3250614323614
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionwithout neutral
-
Number of poles3 P
-
Type of pole3 P
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules3
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated operational voltage Ue415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Max operating voltage415 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated current32 A
-
Rated service breaking capacity Ics AC according IEC 60898-16 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-16 kA
Electric current / temperature
-
Rating current -25°C39.9 A
-
Rating current -20°C39.3 A
-
Rating current -15°C38.6 A
-
Rating current -10°C37.9 A
-
Rating current -5°C37.2 A
-
Rating current 0°C36.5 A
-
Rating current 5°C35.8 A
-
Rating current 10°C35.1 A
-
Rating current 15°C34.4 A
-
Rating current 20°C33.6 A
-
Rating current 25°C32.8 A
-
Rating current 30°C32 A
-
Rating current 35°C31.1 A
-
Rating current 40°C30.3 A
-
Rating current 45°C29.3 A
-
Rating current 50°C28.4 A
-
Rating current 55°C27.4 A
-
Rating current 60°C26.4 A
-
Rating current 65°C25.3 A
-
Rating current 70°C24.2 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Maximum power loss per pole according to the product standard6 W
-
Total power loss under IN13.01 W
-
Power loss per pole at In4.9 W
Endurance
-
Electric endurance in number of cycles4000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 25 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 35 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 35 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 25 mm²
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
Equipment
-
Can be accessorizedYes
-
With transparent product label holderYes
Standards
-
Standard textIEC 60898-1 ; AS/NZS 60898-1
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
temperatur
-
Temperature of calibration30 °C
Downloads
-
Product image
-
User brochure
Onekonekt_Brochure
PDF2 MBSafe and Simple for All Applications
PDF6 MB -
Product data sheet
MSN1xx_MSN2xx_MSN3xx Product Data and Technical Specification
PDF109 KB -
Declaration of conformity
Declaration
PDF753 KBDeclaration
PDF468 KBDeclaration
PDF305 KBDeclaration
PDF535 KBEU Declaration of Conformity
PDF537 KBMCB
PDF716 KBMCB
PDF773 KBULCA Declaration of Conformity
PDF541 KB -
RoHS report
REACH-declaration 2023-10-20 (english)
PDF32 KBRoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation