JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
No product result ""
No result ""
You have to log in with your myHager profile to see prices and to order.
You need to be logged into your myHager account to create product lists
MCB 1P 6kA D-6A 1M
MCB 1P 6kA D-10A 1M
MCB 1P 6kA D-16A 1M
MCB 1P 6kA D-20A 1M
MCB 1P 6kA D-25A 1M
MCB 1P 6kA D-32A 1M
MCB 1P 6kA D-40A 1M
MCB 1P 6kA D-50A 1M
MCB 1P 6kA D-63A 1M
MCB 2P 6kA D-6A 2M
MCB 2P 6kA D-10A 2M
MCB 2P 6kA D-16A 2M
MCB 2P 6kA D-20A 2M
MCB 2P 6kA D-25A 2M
MCB 2P 6kA D-32A 2M
MCB 2P 6kA D-40A 2M
MCB 2P 6kA D-50A 2M
MCB 2P 6kA D-63A 2M
RCBO 1M 1P+N 6kA C-6A 10mA A
RCBO 1M 1P+N 6kA C-10A 10mA A
RCBO 1M 1P+N 6kA C-13A 10mA A
RCBO 1M 1P+N 6kA C-16A 10mA A
RCBO 1M 1P+N 6kA C-20A 10mA A
RCBO 1M 1P+N 6kA C-25A 10mA A
RCBO 1M 1P+N 6kA C-32A 10mA A
RCBO 1M 1P+N 6kA C-6A 30mA A
RCBO 1M 1P+N 6kA C-10A 30mA A
RCBO 1M 1P+N 6kA C-13A 30mA A
RCBO 1M 1P+N 6kA C-16A 30mA A
RCBO 1M 1P+N 6kA C-20A 30mA A
RCBO 1M 1P+N 6kA C-25A 30mA A
RCBO 1M 1P+N 6kA C-32A 30mA A
RCBO 1M 1P+N 6kA D-6A 30mA A
RCBO 1M 1P+N 6kA D-10A 30mA A
RCBO 1M 1P+N 6kA D-16A 30mA A
RCBO 1M 1P+N 6kA D-20A 30mA A
RCBO 1M 1P+N 6kA D-25A 30mA A
Emerg Test Kit 4 NC Circuit (wired)
Emerg Test Kit 2 NC Circuit (wired)
Earth leakage add-on-block 3P 63A 30mA A Class 1mod
Earth leakage add-on-block 3P 63A 100mA A Class 1mod
Earth leakage add-on-block 3P 63A 300mA A Class 1mod
Invicta Ext Box-2 rows x 18P DIN WH (WH)
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More