MCB 3P 6kA C-40A 3M • MSN340 | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Modular Circuit Protec­tion Devices and Accessories
            • Mini­ature Circuit Breakers (MCBs)
            • MSN340
            MSN340 - MCB 3P 6kA C-40A 3M
            MSN340 - MCB 3P 6kA C-40A 3M

            MCB 3P 6kA C-40A 3M

            MSN340

            MSN340 - MCB 3P 6kA C-40A 3M
            MSN340 - MCB 3P 6kA C-40A 3M
            • DIN rail-­mounted devices

            MCB 3P 6kA C-40A 3M MSN340

            EAN
            3250614323621
            Packaging
            4

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Rail terminal bar 1 products available
            • AOB elec­tronic TPN type A 1 products available
            • AOB electronic TPN type A 2 products available
            • Mech­anic accessories for low-­voltage compon­ents 1 products available
            • Auxil­i­aries contact block 2 products available
            • See more 15 other products available

            Complete your system

            • Rail terminal bar
            • AOB elec­tronic TPN type A
            • AOB electronic TPN type A
            • Mech­anic accessories for low-­voltage compon­ents
            • Auxil­i­aries contact block
            • Shunt release
            • Under voltage coil
            • Phase separ­a­tion func­tions
            • Locking inter­locking func­tions
            • Terminal cover
            • Modular phase busbar
            • Protective cap/strip for phase busbar
            • Cable terminal connec­tion
            • KRN163

              Neutral connecting block 63A

              EUR 0.00  / *
              Add to a list
              Add to a list
            • BD163T

              Earth leakage add-on-block 3P 63A 30mA A Class 1mod

              EUR 0.00  / *
              Add to a list
              Add to a list
            • BE163T

              Earth leakage add-on-block 3P 63A 100mA A Class 1mod

              EUR 0.00  / *
              Add to a list
              Add to a list
            • BF163T

              Earth leakage add-on-block 3P 63A 300mA A Class 1mod

              EUR 0.00  / *
              Add to a list
              Add to a list
            • LZ060

              Heat dissipation insert

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ201

              Auxiliary contact 1C+1O 6A 240V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ202

              Alarm contact 1C+1O 6A 240V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ203

              Shunt trip 230-415V AC 110-130V DC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ204

              Shunt trip 24-48V AC 12-48V DC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ206

              Under voltage release 230V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZN121

              1 set of 3 inter-pole barriers for MCB

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZN120

              Terminal shield / screw shield for MCB

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KDN380A

              Insulated busbar 3P 80A fork 16mm² 12M

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KDN380G

              Insulated busbar 3P 80A fork 16mm² 18M

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KZ059

              Protective cover

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KZN023

              Endcap for busbars 2P and 3P

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KF81A

              Cable terminal 1P prong 1 cable 25mm²

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KF82A

              Cable terminal 1P prong 2 cables 16mm²

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KF83A

              Connection terminal 1P prong 1x35mm²

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KF83D

              Connection terminal 1P prong 1x35mm²

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KF84A

              Cable terminal 1P fork 1 cable 25mm²

              EUR 0.00  / *
              Add to a list
              Add to a list

            Technical properties

            Elec­tric current
            • Rated current
              40 A
            • Rated current -15°C
              48,4 A
            • Rated current -10°C
              47,5 A
            • Rated current -5°C
              46,6 A
            • Rated current at 0°C
              45,8 A
            • Rated current 5°C
              44,8 A
            • Rated current 10°C
              43,9 A
            • Rated current 15°C
              43 A
            • Rated current at 20°C
              42 A
            • Rated current 25°C
              41 A
            • Rated current 30°C
              40 A
            • Rated current 35°C
              38,8 A
            • Rated current at 40°C
              37,5 A
            • Rated current at 45°C
              36,2 A
            • Rated current at 50°C
              34,8 A
            • Rated current 55°C
              33,4 A
            • Rated current 60°C
              31,9 A
            • Rated current 65°C
              30,3 A
            • Rated current 70°C
              28,6 A
            Archi­tec­ture
            • Type of pole
              3P
            • Curve
              C
            Capa­city
            • Number of modules
              3
            Install­a­tion, mounting
            • Nominal tight­ening torque top terminal
              2,80 - 2,80 Nm
            • Nominal tight­ening torque down terminal
              2,80 - 2,80 Nm
            • Nominal tight­ening torque
              2,80 - 2,80 Nm
            • Type of bottom connec­tion for modular devices
              bicon­nect
            • Type of top connec­tion for modular devices
              Screw terminal
            • 360° mounting posi­tion possible
              Yes
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              6 kA
            Voltage
            • Rated oper­a­tional voltage Ue
              415 - 415 V
            • Type voltage supply
              AC
            • Rated insu­la­tion voltage Ui
              500 V
            • Rated impulse with­stand voltage Uimp
              4000 V
            Frequency
            • Frequency
              50 - 60 Hz
            Connec­tion
            • Cross-sec­tion of input and output with screws, for massive conductors
              1 - 35 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1 - 25 mm²
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1 - 25 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1 - 35 mm²
            • Cross-sec­tion flex­ible conductor
              1 - 25 mm²
            • Cross-sec­tion rigid conductor
              1 - 35 mm²
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Use condi­tions
            • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
              2
            • Class of energy limit­a­tion I²t
              3
            • Air humidity protec­tion
              For all climates
            • Oper­ating temper­ature
              -25 - 70 °C
            Power
            • Total power loss under IN
              16,88 W
            Connectivity
            • Type of connec­tion
              Screw terminal
            • Top connec­tion align­ment for modular devices
              Aligned terminal
            • Down connec­tion align­ment for modular devices
              Aligned terminal
            Dimen­sions
            • Height
              83 mm
            • Width
              52,50 mm
            • Depth
              70 mm

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration MSN340 (english)
            PDF
            103,10 kB
            RoHS declaration MSN340 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image MSN340  | Hager Australia

              Product Image MSN340

            • Product data sheet

              Image MSN1xx_MSN2xx_MSN3xx Product Data and Technical Specification  | Hager Australia

              MSN1xx_MSN2xx_MSN3xx Product Data and Technical Specification

              Product data sheet en-GB 2020-06-19

              PDF
              109,94 kB
            • Declaration of conformity

              Image EU Declaration of Conformity  | Hager Australia

              EU Declaration of Conformity

              PDF
              749,49 kB
              Image UKCA Declaration of Conformity  | Hager Australia

              UKCA Declaration of Conformity

              PDF
              753,40 kB
            More documentation

            Discover more of this product range

              5
            • 1
              MDN106P - MCB 1P 6kA D-6A 1M
              MDN106P
              MCB 1P 6kA D-6A 1M
            • 2
              MDN110P - MCB 1P 6kA D-10A 1M
              MDN110P
              MCB 1P 6kA D-10A 1M
            • 3
              MDN116P - MCB 1P 6kA D-16A 1M
              MDN116P
              MCB 1P 6kA D-16A 1M
            • 4
              MDN120P - MCB 1P 6kA D-20A 1M
              MDN120P
              MCB 1P 6kA D-20A 1M
            • 5
              MDN125P - MCB 1P 6kA D-25A 1M
              MDN125P
              MCB 1P 6kA D-25A 1M

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group