The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • One Module Add On Blocks (AOB)
    • BD163T
    The Hager 3P 63A 30 mA A-class earth leakage add-on block delivers reliable residual current protection for three-phase circuits. Fitting as a 1-module accessory to compatible breakers, it detects AC and pulsating DC faults to prevent electric shock and fire risk. Rated 240-415 V, Ui 500 V, Uimp 4 kV, 50 Hz. Screw terminals for secure wiring, right-hand neutral. Ideal for residential and commercial panels. For installation in residential & commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250611344872
    Packaging
    1 Piece
    • One Module Add On Blocks (AOB)

    Hager Earth leakage add-on block 3P 63A 30mA Type A 1 module Screw terminal BD163T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Earth leakage add-on block 3P 63A 30mA Type A 1 module Screw terminal

    BD163T

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 415 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      3
    • Neutral posi­tion
      Right
    Capa­city
    • Number of modules
      1
    Connectivity
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      121 mm
    • Width
      70,80 mm
    • Depth
      69,10 mm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Earth leakage add-on block 4P 63A 30mA A Class (english)
    PDF
    666,81 kB
    REACH declaration BD163T
    PDF
    RoHS report BD163T
    PDF

    Downloads

    • Product image

      Image BD163T  | Hager Australia

      Product Image BD163T

    • Product datasheet

      Image Hager Product data sheet BD163T  | Hager Australia

      Hager Product data sheet BD163T

      Earth leakage add-on-block 3P 63A 30mA A Class 1mod

      PDF
    • Installation manual

      Image Notice bloc diff Australie Up to 63 A  | Hager Australia

      Notice bloc diff Australie Up to 63 A

      Installation manual en-GB 2020-01-01

      PDF
      4,53 MB
    • Product data sheet

      Image Bx163T Product and Data Specification  | Hager Australia

      Bx163T Product and Data Specification

      Product data sheet en-GB 2017-04-03

      PDF
      316,53 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      250,40 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group