250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR JVC4800S25TW
EAN
3250611002376
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
MCB multi-pole 63 A 6 kA (EN/IEC60898) 61 products available
-
RCBO BS electronic type A 6 kA (EN/IEC61009) 19 products available
-
AOB electronic TPN type A 3 products available
-
Document holder 1 products available
-
Accessories/spare parts for low-voltage switch technology 7 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases48
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current250 A
Equipment
-
With lockYes
-
Has mounting plateNo
Capacity
-
Number of modules16
Dimensions
-
Height1000 mm
-
Width480 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Locking typeKey lock, With lock