MCB 3P 6kA C-50A 3M MSN350
EAN
3250613810177
Packaging
4
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Phase separation functions 1 products available -
Modular phase busbar 2 products available -
AOB electronic TPN type A 2 products available -
Rail terminal bar 1 products available
Compatible products
-
Suitable with 10 products available
Complete your system
Suitable with
Technical properties
Electric current
-
Rated current50 A
-
Rated current -15°C61,4 A
-
Rated current -10°C60,2 A
-
Rated current -5°C59,1 A
-
Rated current at 0°C57,9 A
-
Rated current 5°C56,6 A
-
Rated current 10°C55,4 A
-
Rated current 15°C54,1 A
-
Rated current at 20°C52,8 A
-
Rated current 25°C51,4 A
-
Rated current 30°C50 A
-
Rated current 35°C48,5 A
-
Rated current at 40°C47 A
-
Rated current at 45°C45,4 A
-
Rated current at 50°C43,7 A
-
Rated current 55°C42 A
-
Rated current 60°C40,2 A
-
Rated current 65°C38,3 A
-
Rated current 70°C36,3 A
Architecture
-
Type of pole3P
-
CurveC
Capacity
-
Number of modules3
Installation, mounting
-
Nominal tightening torque top terminal2,80 - 2,80 Nm
-
Nominal tightening torque down terminal2,80 - 2,80 Nm
-
Nominal tightening torque2,80 - 2,80 Nm
-
Type of bottom connection for modular devicesbiconnect
-
Type of top connection for modular devicesScrew terminal
-
360° mounting position possibleYes
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-16 kA
Voltage
-
Rated operational voltage Ue415 - 415 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp4000 V
Frequency
-
Frequency50 - 60 Hz
Connection
-
Cross-section of input and output with screws, for massive conductors1 - 35 mm²
-
Cross-section of input and output with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for massive conductors1 - 35 mm²
-
Cross-section flexible conductor1 - 25 mm²
-
Cross-section rigid conductor1 - 35 mm²
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Air humidity protectionFor all climates
-
Operating temperature-25 - 70 °C
Power
-
Total power loss under IN16,30 W
Connectivity
-
Type of connectionScrew terminal
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
Dimensions
-
Height83 mm
-
Width52,50 mm
-
Depth70 mm
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet MSN350
MCB 3P 6kA C-50A 3M
PDF -
Product data sheet
MSN1xx_MSN2xx_MSN3xx Product Data and Technical Specification
Product data sheet en-GB 2020-06-19
PDF109,94 kB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-12-08
PDF808,67 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-11-13
PDF813,16 kB
More documentation