Insulated busbar 3P fork 16mm² 18M • KDN380G | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
    onekonekt system
    Our onekonekt system offers the most versatile and flexible solutions to electricians.
    Discover more
    • Solutions for your project
    • Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Multi-Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Offices
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Retail
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Other commercial buildings
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • See All
  • Inspiration and knowledge
    Be inspired
    Discover how our solutions have come to life in multiple projects.
    View our projects
    • Inspiration and knowledge
    • Wiring rules
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Training
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Latest newsletter
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Case studies
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • See All
  • Support
    Find your nearest wholesaler
    Our products are stocked at all major wholesalers.
    Find Wholesaler
    • Support
    • Contact us
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Downloads
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • FAQ
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • How-to videos
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical wholesalers
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Software, applications & tools
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical standards & regulations
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • See All
  • About us
    Sustainability in Australia
    Shaping the electrical world of tomorrow.
    Learn more
    • About us
    • Light and Building 2024
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Commitment to sustainability
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Latest news
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Offices and maps
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Social media communities
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Enclos­ures
  • Connec­tion tech­no­logy
  • Busbars and Connectors
  • KDN380G
KDN380G - Insulated busbar 3P 80A fork 16mm² 18M
KDN380G - Insulated busbar 3P 80A fork 16mm² 18M

Insulated busbar 3P 80A fork 16mm² 18M

KDN380G

KDN380G - Insulated busbar 3P 80A fork 16mm² 18M
KDN380G - Insulated busbar 3P 80A fork 16mm² 18M
  • Enclos­ures

Insulated busbar 3P 80A fork 16mm² 18M KDN380G

EAN
3250613730338
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Rail terminal bar 1 products available
  • Protective cap/strip for phase busbar 1 products available

Complete your system

  • Rail terminal bar
  • Protective cap/strip for phase busbar
  • KRN199

    Neutral connecting block 125A

    EUR 0.00  / *
    Add to a list
    Add to a list
  • KZN023

    Endcap for busbars 2P and 3P

    EUR 0.00  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    80 A
Archi­tec­ture
  • Number of poles
    3
Dimen­sions
  • Length
    210 mm
Voltage
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated oper­a­tional voltage Ue
    415 - 415 V
Connec­tion
  • Cross-sec­tion rigid conductor
    16 mm²
  • Connect­or/plug type
    Phase busbar with fork
Capa­city
  • Number of modules
    18

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration KDN380G (english)
PDF
103,10 kB
RoHS declaration KDN380G (english)
PDF
103,59 kB

Downloads

  • Product image

    Image KDN380G  | Hager Australia

    Product Image KDN380G

  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2022-09-20

    PDF
    342,73 kB
More documentation

Discover more of this product range

    5
  • 1
    KB163N - Insulated busbar 1P 63A prong 10mm² blue 13M
    KB163N
    Insulated busbar 1P 63A prong 10mm² blue 13M
  • 2
    KB163NG - Insulated busbar 1P 63A prong 10mm² blue 18M
    KB163NG
    Insulated busbar 1P 63A prong 10mm² blue 18M
  • 3
    KB163P - Insulated busbar 1P 63A prong 10mm² brown 13M
    KB163P
    Insulated busbar 1P 63A prong 10mm² brown 13M
  • 4
    KB163PG - Insulated busbar 1P 63A prong 10mm² brown 18M
    KB163PG
    Insulated busbar 1P 63A prong 10mm² brown 18M
  • 5
    KB181A1 - Insulated prong busbar 1P 80A 16mm² 6C for RCBO
    KB181A1
    Insulated prong busbar 1P 80A 16mm² 6C for RCBO

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group