The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Modular Circuit Protec­tion Devices and Accessories
  • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
  • ADA582T
  • DIN rail-­mounted devices

RCBO 1P+N 10kA C-32A 30mA A Class ADA582T

EAN
3250611011934
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO 1P+N 10kA C-32A 30mA A Class

ADA582T

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (17)
    • Cable terminal connec­tion 3 products available
    • Modular phase busbar 7 products available
    • Protective cap/strip for phase busbar 1 products available
    • Locking inter­locking func­tions 1 products available
    • Auxil­i­aries contact block 2 products available
    • Shunt release 2 products available

    Complete your system

    • Cable terminal connec­tion
    • Modular phase busbar
    • Protective cap/strip for phase busbar
    • Locking inter­locking func­tions
    • Auxil­i­aries contact block
    • Shunt release
    • Under voltage coil
    • KF83D

      Connection terminal 1P prong 1x35mm²

      EUR 0.00  / *
    • KF82A

      Cable terminal 1P prong 2 cables 16mm²

      EUR 0.00  / *
    • KF81A

      Cable terminal 1P prong 1 cable 25mm²

      EUR 0.00  / *
    • KB181A1

      Insulated prong busbar 1P 80A 16mm² 6C for RCBO

      EUR 0.00  / *
    • KB181G1

      Insulated prong busbar 1P 80A 16mm² 9C for RCBO

      EUR 0.00  / *
    • KDN180A

      Insulated busbar 1P 80A fork 16mm² 12M

      EUR 0.00  / *
    • KDN180G

      Insulated busbar 1P 80A fork 16mm² 18M

      EUR 0.00  / *
    • KDN380G

      Insulated busbar 3P 80A fork 16mm² 18M

      EUR 0.00  / *
    • KDN380A

      Insulated busbar 3P 80A fork 16mm² 12M

      EUR 0.00  / *
    • KDN280A

      Insulated busbar 2P 80A fork 16mm² 12M

      EUR 0.00  / *
    • KZN023

      Endcap for busbars 2P and 3P

      EUR 0.00  / *
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      EUR 0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      EUR 0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      EUR 0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      EUR 0.00  / *
    • MZ206

      Under voltage release 230V AC

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2,10 - 2,10 Nm
    • Nominal tight­ening torque top terminal
      2,10 - 2,10 Nm
    • Nominal tight­ening torque
      2,10 - 2,10 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect, Bypass
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Connectivity
    • Type of connec­tion
      Screw terminal
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      240 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Dielec­tric strength value of power frequency
      2 kV
    Elec­tric current
    • Rated current
      32 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      38,30 A
    • Rated current at -20°C
      37,80 A
    • Rated current -15°C
      37,20 A
    • Rated current -10°C
      36,70 A
    • Rated current -5°C
      36,10 A
    • Rated current at 0°C
      35,60 A
    • Rated current 5°C
      35 A
    • Rated current 10°C
      34,40 A
    • Rated current 15°C
      33,80 A
    • Rated current at 20°C
      33,20 A
    • Rated current 25°C
      32,60 A
    • Rated current 30°C
      32 A
    • Rated current 35°C
      31,50 A
    • Rated current at 40°C
      31 A
    • Rated current at 45°C
      30,50 A
    • Rated current at 50°C
      30 A
    • Rated current 55°C
      29,50 A
    • Rated current 60°C
      29 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      1
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Correc­tion factor of rating current for 3 devices placed side by side
      0,95
    • Correc­tion factor of rating current for 4 and 5 devices placed side by side
      0,90
    • Correc­tion factor of rating current for 6 devices placed side by side
      0,85
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      7,50 kA
    Power
    • Total power loss under IN
      8,30 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. Alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Air humidity protec­tion
      For all climates
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      1000
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 16 mm²
    • Cross-sec­tion rigid conductor
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      2
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    RCBO 1P+N 6kA B-16A 30mA A
    PDF
    1,33 MB
    Hager REACH declaration ADA582T
    PDF
    Hager RoHS report ADA582T
    PDF

    Downloads

    • Product image

      Image ADA582T  | Hager Australia

      Product Image ADA582T

    • Product datasheet

      Image Hager Product data sheet ADA582T  | Hager Australia

      Hager Product data sheet ADA582T

      RCBO 1P+N 10kA C-32A 30mA A Class

      PDF
    • Installation manual

      Image Notice disjoncteur différentiel Australie  | Hager Australia

      Notice disjoncteur différentiel Australie

      Installation manual en-GB 2014-10-20

      PDF
      319,52 kB
    • Product data sheet

      Image ACA5xxT ADA5xxT Product Data and Technical Specification  | Hager Australia

      ACA5xxT ADA5xxT Product Data and Technical Specification

      Product data sheet en-GB 2015-07-06

      PDF
      114,91 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ACC932T - RCBO 1M 1P+N 6kA C-32A 10mA A
      ACC932T
      RCBO 1M 1P+N 6kA C-32A 10mA A
    • 2
      ADA916T - RCBO 1P+N 6kA C-16A 30mA A Class
      ADA916T
      RCBO 1P+N 6kA C-16A 30mA A Class
    • 3
      ADA560T - RCBO 1P+N 10kA C-10A 30mA A Class
      ADA560T
      RCBO 1P+N 10kA C-10A 30mA A Class
    • 4
      ADC925T - RCBO 1M 1P+N 6kA C-25A 30mA A
      ADC925T
      RCBO 1M 1P+N 6kA C-25A 30mA A
    • 5
      ADD925T - RCBO 1M 1P+N 6kA D-25A 30mA A
      ADD925T
      RCBO 1M 1P+N 6kA D-25A 30mA A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group