Insulated busbar 1P 80A fork 16mm² 18M KDN180G
EAN
3250613730321
Packaging
100
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Protective cap/strip for phase busbar 1 products available
Complete your system
Technical properties
Electric current
-
Rated current80 A
Architecture
-
Number of poles1
Dimensions
-
Length319 mm
Voltage
-
Rated impulse withstand voltage Uimp4000 V
-
Rated operational voltage Ue415 - 415 V
Connection
-
Cross-section rigid conductor16 mm²
-
Connector/plug typePhase busbar with fork
Capacity
-
Number of modules18
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Declaration of conformity
Declaration
Declaration of conformity International 2022-09-20
PDF342,73 kB
More documentation