The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
    • AEA916T
    EAN
    3250611018711
    Packaging
    1 Piece
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)

    RCBO 1P+N 16A 6kA Curve C Type A 100mA 2 Modules AEA916T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1P+N 16A 6kA Curve C Type A 100mA 2 Modules

    AEA916T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Cable terminal connec­tion 3 products available
    • Modular phase busbar 7 products available

    Complete your system

    • Locking inter­locking func­tions
    • Cable terminal connec­tion
    • Modular phase busbar
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *
    • KF83D

      Connection terminal 1P prong 1x35mm²

      EUR 0.00  / *
    • KF82A

      Cable terminal 1P prong 2 cables 16mm²

      EUR 0.00  / *
    • KF81A

      Cable terminal 1P prong 1 cable 25mm²

      EUR 0.00  / *
    • KB181A1

      Insulated prong busbar 1P 80A 16mm² 6C for RCBO

      EUR 0.00  / *
    • KB181G1

      Insulated prong busbar 1P 80A 16mm² 9C for RCBO

      EUR 0.00  / *
    • KDN180A

      Insulated busbar 1P 80A fork 16mm² 12M

      EUR 0.00  / *
    • KDN180G

      Insulated busbar 1P 80A fork 16mm² 18M

      EUR 0.00  / *
    • KDN380G

      Insulated busbar 3P 80A fork 16mm² 18M

      EUR 0.00  / *
    • KDN380A

      Insulated busbar 3P 80A fork 16mm² 12M

      EUR 0.00  / *
    • KDN280A

      Insulated busbar 2P 80A fork 16mm² 12M

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      240 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Dielec­tric strength value of power frequency
      2 kV
    Elec­tric current
    • Rated current IN
      16 A
    • Rated residual oper­ating current Idn
      100 mA
    • Rated current at -25°C
      18,59 A
    • Rated current at -20°C
      18,35 A
    • Rated current at -15°C
      18,12 A
    • Rated current at -10°C
      17,88 A
    • Rated current at -5°C
      17,65 A
    • Rated current at 0°C
      17,41 A
    • Rated current at 5°C
      17,18 A
    • Rated current at 10°C
      16,94 A
    • Rated current at 15°C
      16,71 A
    • Rated current at 20°C
      16,47 A
    • Rated current at 25°C
      16,24 A
    • Rated current at 30°C
      16 A
    • Rated current at 35°C
      15,8 A
    • Rated current at 40°C
      15,6 A
    • Rated current at 45°C
      15,4 A
    • Rated current at 50°C
      15,2 A
    • Rated current at 55°C
      15 A
    • Rated current at 60°C
      14,8 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      1
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Power
    • Power dissip­a­tion at IN
      5,10 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2,10 - 2,10 Nm
    • Nominal tight­ening torque top terminal
      2,10 - 2,10 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      4000
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 16 mm²
    • Cross-sec­tion rigid conductor
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      2
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AEA916T
    PDF
    RoHS report AEA916T
    PDF

    Downloads

    • Product image

      Image AEA916T  | Hager Australia

      Product Image AEA916T

    • Product datasheet

      Image Hager Product data sheet AEA916T  | Hager Australia

      Hager Product data sheet AEA916T

      RCBO 1P+N 6kA C-16A 100mA A

      PDF
    • Installation manual

      Image Notice RCBO 6kA bypass_GB  | Hager Australia

      Notice RCBO 6kA bypass_GB

      Installation manual en-GB 2014-10-17

      PDF
      2,36 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Australia

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-12-11

      PDF
      397,03 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADA916T - Hager RCBO 1P+N 16A 6kA Curve C 30mA Type A Screw terminal 2 Modules
      ADA916T
      RCBO 1P+N 6kA C-16A 30mA A Class
    • 2
      ADC920T - Hager RCBO 1P+N 20A C Curve 30mA Type A 6kA 1 Module
      ADC920T
      RCBO 1M 1P+N 6kA C-20A 30mA A
    • 3
      ACC916T - RCBO 1P+N 16A C 6kA 10mA Type A biconnect 1 Module
      ACC916T
      RCBO 1M 1P+N 6kA C-16A 10mA A
    • 4
      ADD910T - RCBO 1P+N 10A D Curve 6kA 30mA Type A 1 Module
      ADD910T
      RCBO 1M 1P+N 6kA D-10A 30mA A
    • 5
      ADA570T - Hager RCBO Phase+Neutral 20A Curve C 10kA 30mA Type A, 2 Modules
      ADA570T
      RCBO 1P+N 10kA C-20A 30mA A Class

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group