Neutral connecting block 63A KRN163
EAN
3250613880675
Packaging
12 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles1 P
-
Type of poleN
Functions
-
Suitable for fine strand conductorsNo
-
Suitable for fine strand conductors without cable end sleeveNo
-
Suitable for extra fine-strand conductorsNo
-
Suitable for extra fine-strand conductors without cable end sleeveNo
Configuration
-
Number of modules1
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4 kV
Electric current
-
Rated current63 A
Dimensions
-
Depth of installed product60 mm
-
Height of installed product83.5 mm
-
Width of installed product17.5 mm
Frequency
-
Frequency50 to 60 Hz
Installation, mounting
-
Tightening torque2,8Nm
Connection
-
Connection cross-section of input and output with screws, for massive conductors1 / 35 mm²
-
Connection cross section of access and exit with screws, for flexible conductor2.5 / 25 mm²
Equipment
-
Number of outputs1
-
Number of inputs1
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-25…60 °C
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
User brochure
Onekonekt_Brochure
PDF2 MBSafe and Simple for All Applications
PDF6 MB -
Declaration of conformity
Declaration
PDF222 KBDeclaration
PDF207 KB -
RoHS report
REACH-declaration 2023-10-20 (english)
PDF32 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation