160A TPN board, INVICTA, 60P Chassis , ISO-STD-GR JVC6000S16TW
EAN
3250611101215
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
MCB multi-pole 63 A 6 kA (EN/IEC60898) 61 products available
-
RCBO BS electronic type A 6 kA (EN/IEC61009) 19 products available
-
Emergency lighting kit 1 products available
-
AOB electronic TPN type A 3 products available
-
Document holder 1 products available
-
See more 7 other products available
Complete your system
Technical properties
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current160 A
Equipment
-
With lockYes
-
Has mounting plateNo
Capacity
-
Number of modules16
Dimensions
-
Height1128 mm
-
Width480 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Locking typeKey lock, With lock
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product data sheet
Invicta Product Data and Technical Specification
Product data sheet en-GB 2019-03-13
PDF133,21 kB
More documentation